
LIGHTWEIGHT, SINGLE END EXTENSIONS WITH OXIDE FINISH

Visit Product Series:
Lightweight Tooling-Single-End ExtensionUnit View
Dimensions / Applications
- Length (in)23.62
- Weight (lb)0.96
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)111
- Apple Core Size32B
- Supplied?No
- Tube Size25 mm
Product Information
- BrandDESTACO
- MaterialHigh Strength Aluminum
- Product TypeLWT Ball End Extension
- Spindle Included?No