Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
LIGHTWEIGHT, SINGLE END EXTENSIONS WITH OXIDE FINISH
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Single-End Extension
ES-B112-25M-125-A - Ball End Extension 125mm Length
ES-B112-25M-125-A - Ball End Extension 125mm Length
Email product details
Visit Product Series:
Lightweight Tooling-Single-End Extension
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.92
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Material
High Strength Aluminum
Product Type
LWT Ball End Extension
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Single End Extension
ES-B112-25M-150-A - Ball End Extension 150mm Length
Add to quote
Explore
Single End Extension
ES-B112-25M-175-A - Ball End Extension 175mm Length
Add to quote
Explore