
LIGHTWEIGHT, SINGLE END EXTENSIONS WITH OXIDE FINISH


Visit Product Series:
Lightweight Tooling-Single-End ExtensionUnit View
Dimensions / Applications
- Length (in)11.81
- Weight (lb)0.9
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)111
- Apple Core Size32B
- Supplied?No
- Tube Size20 mm
Product Information
- BrandDESTACO
- MaterialSteel
- Product TypeLWT Ball End Extension
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FBall%2BExtension%2BESS-32B-30M-90-300-S.jpg%2Frename%2FBall%2BExtension%2BESS-32B-30M-90-300-S.png&w=3840&q=75)
