Destaco Logo

LIGHTWEIGHT, SINGLE END EXTENSIONS WITH OXIDE FINISH

ESS-32B-30M-300-S : LIGHTWEIGHT STEEL SINGLE END EXTENSIONS - 1 of 2
ESS-32B-30M-300-S : LIGHTWEIGHT STEEL SINGLE END EXTENSIONS

ESS-32B-30M-300-S - LWT Single End Extension 32mm Ball X 30mm Tube X 300mm Long, Steel

Visit Product Series:

Lightweight Tooling-Single-End Extension

Unit View

Dimensions / Applications

  • Length (in)11.81
  • Weight (lb)1.14
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)111
  • Apple Core Size32B
  • Supplied?No
  • Tube Size30 mm

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeLWT Ball End Extension
  • Spindle Included?No