Destaco Logo

LIGHTWEIGHT, SINGLE END EXTENSIONS WITH OXIDE FINISH

ESS-32B-30M-600-S : LIGHTWEIGHT STEEL SINGLE END EXTENSIONS, 32mm Ball X  30mm Tube X 600mm Long, Steel - 1 of 2
ESS-32B-30M-600-S : LIGHTWEIGHT STEEL SINGLE END EXTENSIONS, 32mm Ball X  30mm Tube X 600mm Long, Steel

ESS-32B-30M-600-SLightweight, Single End Extension 32mm Ball X 30mm Tube X 600mm Long, Steel

Visit Product Series:

Lightweight Tooling-Single-End Extension

Unit View

Dimensions / Applications

  • Length (in)23.62
  • Weight (lb)1.83

Technical Details

  • Maximum Static Clamp Load (ft lb)111
  • Apple Core Size32B
  • Supplied?No
  • Tube Size30 mm

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeLWT Ball End Extension
  • Spindle Included?No