
LIGHTWEIGHT, SINGLE END EXTENSIONS WITH OXIDE FINISH


ESS-32B-30M-90-300-SLightweight Single End Extension 32mm Ball, 90 Degrees X 30mm Tube X 300mm Long, Steel
Visit Product Series:
Lightweight Tooling-Single-End ExtensionUnit View
Dimensions / Applications
- Length (in)11.81
- Weight (lb)1.14
Technical Details
- Maximum Static Clamp Load (ft lb)111
- Apple Core Size32B
- Supplied?No
- Tube Size30 mm
Product Information
- BrandDESTACO
- MaterialSteel
- Product TypeLWT Ball End Extension
- Spindle Included?No