
ALUMINUM, WRIST CLAMPS FOR LIGHTWEIGHT TOOLING

Unit View
Dimensions / Applications
- Weight (lb)0.1
Technical Details
- Tube Combinations (in)0.98 / 0.98
- Supplied?No
- Tube Size25 mm / 25 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeWrist clamp
- Spindle Included?No
Related Products
Wrist Clamps
CPI-SEC-2510 - Wrist Clamp Ext 2.5In. X 1In. Dia
%3Afill(white)%2Fcatsy.1004%2FLow-Profile%2BWrist%2BBlocks%2BCPI_SEC_1510.jpg%2Frename%2FLow-Profile%2BWrist%2BBlocks%2BCPI_SEC_1510.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FOffset%2BWrist%2BBrackets%2BCPI_SEC_2510.jpg%2Frename%2FOffset%2BWrist%2BBrackets%2BCPI_SEC_2510.png&w=3840&q=75)