Destaco Logo

Quick Disconnect Bayonets & Housings - RDN/RDC 10 & 25m

Housing -  2.5in. 3-Port Air / EL10 | CPI-RDN-25-6-A3-O1-S2-EL10

CPI-RDN-25-6-A3-O1-S2-EL10Housing - 2.5In. 3-Port Air / El10

Visit Product Series:

Manual Tool Changers-RDC-RDN-10-25MLightweight Tooling-Bayonets

Unit View

Dimensions / Applications

  • Weight (lb)8.9

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHousing