Destaco Logo

Quick Disconnect Bayonets & Housings - RDN/RDC 10 & 25m

Housing, 2.5in, 6-Port Air, EL10 | CPI-RDN-25-6-A6-O0-S6-EL10

CPI-RDN-25-6-A6-O0-S6-EL10 - Housing, 2.5In, 6-Port Air, El10

Visit Product Series:

Manual Tool Changers-RDC-RDN-10-25MLightweight Tooling-Bayonets

Unit View

Dimensions / Applications

  • Weight (lb)8.9
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHousing
  • Spindle Included?No

Related Products