Destaco Logo

Quick Disconnect Bayonets & Housings - RDN/RDC 10 & 25m

CPI-RDN-25-6-A6-O1-S5-EL10 - Housing 2.5 inch 6-Port Air/El10

CPI-RDN-25-6-A6-O1-S5-EL10Housing 2.5 inch 6-Port Air/El10

Visit Product Series:

Manual Tool Changers-RDC-RDN-10-25MLightweight Tooling-Bayonets

Unit View

Dimensions / Applications

  • Weight (lb)8.9

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHousing
  • Spindle Included?No