
HEAVY-DUTY, LARGE CAPACITY ROTARY INDEX DRIVES – E-SERIES

Unit View
Dimensions / Applications
Technical Details
- Center Distance (in)13
- Center Thru Hole Diameter (in)5
- Height To Mounting Surface (in)17.795275590551
- Internal Inertia (lb-in²)52588
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)2491
- Maximum Torque (in-lb)121103
- Mounting Surface Diameter (in)29.133858267717
- Output Overturning Moment Capacity (in-lb)414500
- Output Radial Capacity (lb)29200
- Output Thrust/Axial Capacity (lb)42000
Product Information
- Base Model750E6H80-330
- BrandCamco
- Product TypeHeavy Duty Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FE%2BSeries.tif%2Frename%2FE%2BSeries.png&w=3840&q=75)