
HEAVY-DUTY, LARGE CAPACITY ROTARY INDEX DRIVES – E-SERIES

Unit View
Dimensions / Applications
Technical Details
- Center Distance (in)9.6456692913
- Center Thru Hole Diameter (in)4.13
- Height To Mounting Surface (in)19.6850393701
- Internal Inertia (lb-in²)142900.0
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)10794.0
- Maximum Torque (in-lb)181646.0
- Mounting Surface Diameter (in)37.0078740157
- Output Overturning Moment Capacity (in-lb)977500.0
- Output Radial Capacity (lb)52600.0
- Output Thrust/Axial Capacity (lb)75850.0
Product Information
- Base Model950E12H96-330
- BrandCamco
- Product TypeHeavy Duty Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FE%2BSeries.tif%2Frename%2FE%2BSeries.png&w=3840&q=75)