
RIGHT ANGLE, ROTARY INDEX DRIVES WITH UNIVERSAL MOUNTING – RA SERIES

Unit View
Dimensions / Applications
Technical Details
- Center Distance (in)1.9375
- Height To Mounting Surface (in)7.78
- Internal Inertia (lb-in²)15
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)9.808
- Maximum Torque (in-lb)1779
- Mounting Surface Diameter (in)2.81
- Output Overturning Moment Capacity (in-lb)1620
- Output Radial Capacity (lb)810
- Output Shaft Diameter (in)1
- Output Thrust/Axial Capacity (lb)1406
Product Information
- Base Model400RA16H24-180_II
- BrandCamco
- Product TypeRight Angle Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRA%2BFamily%2BCAM.tif%2Frename%2FRA%2BFamily%2BCAM.png&w=3840&q=75)