Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
RIGHT ANGLE, ROTARY INDEX DRIVES WITH UNIVERSAL MOUNTING – RA SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-RA
400RA6H24-270 - Ra - Right Angle Index Drives
400RA6H24-270 - Ra - Right Angle Index Drives
Email product details
Visit Product Series:
Mechanical Rotary Indexers-RA
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
1.9375
Height To Mounting Surface (in)
7.78
Internal Inertia (lb-in²)
15
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
4.797
Maximum Torque (in-lb)
1894
Mounting Surface Diameter (in)
2.81
Output Overturning Moment Capacity (in-lb)
1620
Output Radial Capacity (lb)
810
Output Shaft Diameter (in)
1
Output Thrust/Axial Capacity (lb)
1406
Show More
Product Information
Base Model
400RA6H24-270
Brand
Camco
Product Type
Right Angle Index Drive
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
RA Series
400RA3H24-270 - Ra - Right Angle Index Drives
Add to quote
Explore
RA Series
400RA24H20-270_II - Right Angle Index Drive
Add to quote
Explore