
RIGHT ANGLE, ROTARY INDEX DRIVES WITH UNIVERSAL MOUNTING – RA SERIES

Unit View
Dimensions / Applications
Technical Details
- Center Distance (in)2.375
- Height To Mounting Surface (in)11.43
- Internal Inertia (lb-in²)44
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)15.357
- Maximum Torque (in-lb)3214
- Mounting Surface Diameter (in)3.38
- Output Overturning Moment Capacity (in-lb)6951
- Output Radial Capacity (lb)1986
- Output Shaft Diameter (in)1.625
- Output Thrust/Axial Capacity (lb)2277
Product Information
- Base Model512RA12H28-270
- BrandCamco
- Product TypeRight Angle Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRA%2BFamily%2BCAM.tif%2Frename%2FRA%2BFamily%2BCAM.png&w=3840&q=75)