Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
RIGHT ANGLE, ROTARY INDEX DRIVES WITH UNIVERSAL MOUNTING – RA SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-RA
662RA12H32-270 - RA - Right Angle Index Drives
662RA12H32-270 - RA - Right Angle Index Drives
Email product details
Visit Product Series:
Mechanical Rotary Indexers-RA
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
3.0
Height To Mounting Surface (in)
15.57
Internal Inertia (lb-in²)
165.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
25.17
Maximum Torque (in-lb)
5320.0
Mounting Surface Diameter (in)
4.56
Output Overturning Moment Capacity (in-lb)
2959.0
Output Radial Capacity (lb)
2842.0
Output Shaft Diameter (in)
2.0
Output Thrust/Axial Capacity (lb)
5239.0
Show More
Product Information
Base Model
662RA12H32-270
Brand
Camco
Product Type
Right Angle Index Drive
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
RA Series
662RA12H32-90 - RA - Right Angle Index Drives
Add to quote
Explore
RA Series
662RA3H40-270 - RA - Right Angle Index Drives
Add to quote
Explore