Destaco Logo

RIGHT ANGLE, ROTARY INDEX DRIVES WITH UNIVERSAL MOUNTING – RA SERIES

Default Image

662RA6H40-120Right Angle Index Drives

Visit Product Series:

Mechanical Rotary Indexers-RA

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)3.0
  • Height To Mounting Surface (in)15.57
  • Internal Inertia (lb-in²)169.0
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)4.026
  • Maximum Torque (in-lb)7173.0
  • Mounting Surface Diameter (in)4.56
  • Output Overturning Moment Capacity (in-lb)2959.0
  • Output Radial Capacity (lb)2842.0
  • Output Shaft Diameter (in)2.0
  • Output Thrust/Axial Capacity (lb)5239.0

Product Information

  • Base Model662RA6H40-120
  • BrandCamco
  • Product TypeRight Angle Index Drive