
HEAVY-DUTY ROTARY INDEX DRIVES WITH WIDE-RANGE MOTION – RD SERIES

Visit Product Series:
Mechanical Rotary Indexers-RDUnit View
Dimensions / Applications
Technical Details
- Center Distance (in)10.5
- Center Thru Hole Diameter (in)4.75
- Height To Mounting Surface (in)14
- Internal Inertia (lb-in²)3245
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)29
- Maximum Torque (in-lb)47861
- Mounting Surface Diameter (in)13.75
- Output Overturning Moment Capacity (in-lb)109000
- Output Radial Capacity (lb)15800
- Output Thrust/Axial Capacity (lb)10800
Product Information
- Base Model1301RD2H80-330
- BrandCamco
- Product TypeRoller Dial Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRDM_1305.tif%2Frename%2FRDM_1305.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F902RDM_Base_Model.tif%2Frename%2F902RDM_Base_Model.png&w=3840&q=75)