Destaco Logo

HEAVY-DUTY ROTARY INDEX DRIVES WITH WIDE-RANGE MOTION – RD SERIES

1801RD6H80-330 - 1801RD - Roller Dial Index Drives

Visit Product Series:

Mechanical Rotary Indexers-RD

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)13.88
  • Center Thru Hole Diameter (in)7.0
  • Height To Mounting Surface (in)15.0
  • Internal Inertia (lb-in²)7672.0
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)383.0
  • Maximum Torque (in-lb)84517.0
  • Mounting Surface Diameter (in)14.5
  • Output Overturning Moment Capacity (in-lb)107000.0
  • Output Radial Capacity (lb)14800.0
  • Output Thrust/Axial Capacity (lb)12600.0

Product Information

  • Base Model1801RD6H80-330
  • BrandCamco
  • Product TypeRoller Dial Index Drive
  • Spindle Included?No