Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
HEAVY-DUTY ROTARY INDEX DRIVES WITH WIDE-RANGE MOTION – RD SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-RD
800RD8H64-330 - 1801RD - Roller Dial Index Drives
800RD8H64-330 - 1801RD - Roller Dial Index Drives
Email product details
Visit Product Series:
Mechanical Rotary Indexers-RD
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
7.5
Center Thru Hole Diameter (in)
2.5
Height To Mounting Surface (in)
12.938
Internal Inertia (lb-in²)
714.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
521.0
Maximum Torque (in-lb)
24424.0
Mounting Surface Diameter (in)
9.0
Output Overturning Moment Capacity (in-lb)
22398.0
Output Radial Capacity (lb)
4977.0
Output Thrust/Axial Capacity (lb)
3561.0
Show More
Product Information
Base Model
800RD8H64-330
Brand
Camco
Product Type
Roller Dial Index Drive
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
RD Series
800RD6H64-330 - 1801RD - Roller Dial Index Drives
Add to quote
Explore
RDM Series
1800RDM6H64-330 - 1800RDM - Roller Dial Index Drives
Add to quote
Explore