
FLANGE OUTPUT ROTARY INDEXERS FOR ROTARY DIAL APPLICATION – RDM SERIES

Visit Product Series:
Mechanical Rotary Indexers-RDMUnit View
Dimensions / Applications
Technical Details
- Center Distance (in)4.25
- Center Thru Hole Diameter (in)1.75
- Height To Mounting Surface (in)5.94
- Internal Inertia (lb-in²)112.0
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)51.0
- Maximum Torque (in-lb)4649.0
- Mounting Surface Diameter (in)6.5
- Output Overturning Moment Capacity (in-lb)3305.0
- Output Radial Capacity (lb)945.0
- Output Thrust/Axial Capacity (lb)2360.0
Product Information
- Base Model601RDM6H24-330
- BrandCamco
- Product TypeRoller Dial Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F601RDM_Base_Model.tif%2Frename%2F601RDM_Base_Model.png&w=3840&q=75)