Destaco Logo

FLANGE OUTPUT ROTARY INDEXERS FOR ROTARY DIAL APPLICATION – RDM SERIES

80RDM4H20-330 : RDM - Roller Dial Index Drives

80RDM4H20-330 - 80RDM - Roller Dial Index Drives

Visit Product Series:

Mechanical Rotary Indexers-RDM

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)3.1496062992
  • Center Thru Hole Diameter (in)2.76
  • Height To Mounting Surface (in)4.3307086614
  • Internal Inertia (lb-in²)28.0
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)23.0
  • Maximum Torque (in-lb)1363.0
  • Mounting Surface Diameter (in)4.9212598425
  • Output Overturning Moment Capacity (in-lb)1885.0
  • Output Radial Capacity (lb)7558.0
  • Output Thrust/Axial Capacity (lb)1885.0

Product Information

  • Base Model80RDM4H20-330
  • BrandCamco
  • Product TypeRoller Dial Index Drive
  • Spindle Included?No

Related Products