
FLANGE OUTPUT ROTARY INDEXERS FOR ROTARY DIAL APPLICATION – RDM SERIES

Unit View
Dimensions / Applications
Technical Details
- Center Distance (in)6.0
- Center Thru Hole Diameter (in)2.31
- Height To Mounting Surface (in)6.88
- Internal Inertia (lb-in²)595.0
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)41.0
- Maximum Torque (in-lb)6358.0
- Mounting Surface Diameter (in)9.46
- Output Overturning Moment Capacity (in-lb)21620.0
- Output Radial Capacity (lb)3540.0
- Output Thrust/Axial Capacity (lb)7000.0
Product Information
- Base Model902RDM3H32-330
- BrandCamco
- Product TypeRoller Dial Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F902RDM_Base_Model.tif%2Frename%2F902RDM_Base_Model.png&w=3840&q=75)