Destaco Logo

FLANGE OUTPUT ROTARY INDEXERS FOR ROTARY DIAL APPLICATION – RDM SERIES

902RDM4H32-330 - RDM - Roller Dial Index Drives

Visit Product Series:

Mechanical Rotary Indexers-RDM

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)6.0
  • Center Thru Hole Diameter (in)2.31
  • Height To Mounting Surface (in)6.88
  • Internal Inertia (lb-in²)595.0
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)73.0
  • Maximum Torque (in-lb)7578.0
  • Mounting Surface Diameter (in)9.46
  • Output Overturning Moment Capacity (in-lb)21620.0
  • Output Radial Capacity (lb)3540.0
  • Output Thrust/Axial Capacity (lb)7000.0

Product Information

  • Base Model902RDM4H32-330
  • BrandCamco
  • Product TypeRoller Dial Index Drive
  • Spindle Included?No