
CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES

Visit Product Series:
Mechanical Rotary Indexers-RGD-RGSUnit View
Dimensions / Applications
Technical Details
- Center Distance (in)4.3307086614173
- Center Thru Hole Diameter (in)3.54
- Height To Mounting Surface (in)8.3464566929134
- Internal Inertia (lb-in²)45
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)3.8
- Maximum Torque (in-lb)3426
- Mounting Surface Diameter (in)3.9370078740157
- Output Overturning Moment Capacity (in-lb)11050
- Output Radial Capacity (lb)5613
- Output Thrust/Axial Capacity (lb)4411
Product Information
- Base Model110RGD12H24-120
- BrandCamco
- Product TypeRoller Gear Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRGS%2BSeries.tif%2Frename%2FRGS%2BSeries.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FRGD%2BSeries.tif%2Frename%2FRGD%2BSeries.png&w=3840&q=75)