Destaco Logo

CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES

110RGD8H40-270 - 110RGD - Roller Gear Index Drives (Flange Output)

Visit Product Series:

Mechanical Rotary Indexers-RGD-RGS

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)4.3307086614173
  • Center Thru Hole Diameter (in)3.54
  • Height To Mounting Surface (in)8.3464566929134
  • Internal Inertia (lb-in²)48
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)25
  • Maximum Torque (in-lb)7544
  • Mounting Surface Diameter (in)3.9370078740157
  • Output Overturning Moment Capacity (in-lb)11050
  • Output Radial Capacity (lb)5613
  • Output Thrust/Axial Capacity (lb)4411

Product Information

  • Base Model110RGD8H40-270
  • BrandCamco
  • Product TypeRoller Gear Index Drive
  • Spindle Included?No