Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-RGD-RGS
110RGS3H40-270 - 110RGS - Roller Gear Index Drives (Shaft Output)
110RGS3H40-270 - 110RGS - Roller Gear Index Drives (Shaft Output)
Email product details
Visit Product Series:
Mechanical Rotary Indexers-RGD-RGS
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
4.3307086614173
Height To Mounting Surface (in)
8.3464566929134
Internal Inertia (lb-in²)
56
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
7.9
Maximum Torque (in-lb)
6602
Mounting Surface Diameter (in)
3.9370078740157
Output Overturning Moment Capacity (in-lb)
4238
Output Radial Capacity (lb)
1856
Output Shaft Diameter (in)
1.38
Output Thrust/Axial Capacity (lb)
2053
Show More
Product Information
Base Model
110RGS3H40-270
Brand
Camco
Product Type
Roller Gear Index Drive
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
RGD & RGS Series
110RGS8H40-270 - 110RGS -Roller Gear Index Drives (Shaft Output)
Add to quote
Explore
RGD & RGS Series
110RGS12H28-270 - 110RGS -Roller Gear Index Drives (Shaft Output)
Add to quote
Explore