Destaco Logo

CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES

350RGD2H24-180 - Roller Gear Index Drives (Flange Output)

350RGD2H24-180RGD - Roller Gear Index Drives (Flange Output)

Visit Product Series:

Mechanical Rotary Indexers-RGD-RGS

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)3.5
  • Center Thru Hole Diameter (in)0.75
  • Height To Mounting Surface (in)6.688
  • Internal Inertia (lb-in²)7.7
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)0.845
  • Maximum Torque (in-lb)2390
  • Mounting Surface Diameter (in)2.5
  • Output Overturning Moment Capacity (in-lb)2419
  • Output Radial Capacity (lb)1935
  • Output Thrust/Axial Capacity (lb)1406

Product Information

  • Base Model350RGD2H24-180
  • BrandCamco
  • Product TypeRoller Gear Index Drive