
CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES

Visit Product Series:
Mechanical Rotary Indexers-RGD-RGSUnit View
Dimensions / Applications
Technical Details
- Center Distance (in)3.5
- Height To Mounting Surface (in)6.688
- Internal Inertia (lb-in²)10.1
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)6.89
- Maximum Torque (in-lb)2146
- Mounting Surface Diameter (in)2.5
- Output Overturning Moment Capacity (in-lb)3164
- Output Radial Capacity (lb)1808
- Output Shaft Diameter (in)1.2444
- Output Thrust/Axial Capacity (lb)786
Product Information
- Base Model350RGS8H24-270
- BrandCamco
- Product TypeRoller Gear Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRGD%2BSeries.tif%2Frename%2FRGD%2BSeries.png&w=3840&q=75)