Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-RGD-RGS
40RGD24H12-120_III - Roller Gear Index Drive
40RGD24H12-120_III - Roller Gear Index Drive
Email product details
Visit Product Series:
Mechanical Rotary Indexers-RGD-RGS
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
1.5748031496063
Center Thru Hole Diameter (in)
0.51
Height To Mounting Surface (in)
3.6220472440945
Internal Inertia (lb-in²)
0.3
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.384
Maximum Torque (in-lb)
151
Mounting Surface Diameter (in)
1.3779527559055
Output Overturning Moment Capacity (in-lb)
762
Output Radial Capacity (lb)
1107
Output Thrust/Axial Capacity (lb)
791
Show More
Product Information
Base Model
40RGD24H12-120_III
Brand
Camco
Product Type
Roller Gear Index Drive
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
RGD & RGS Series
40RGS24H12-120_III - Roller Gear Index Drive
Add to quote
Explore
RGD & RGS Series
40RGD24H9-180_II - Roller Gear Index Drive
Add to quote
Explore