
CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES

Visit Product Series:
Mechanical Rotary Indexers-RGD-RGSUnit View
Dimensions / Applications
Technical Details
- Center Distance (in)5.5
- Center Thru Hole Diameter (in)1.5
- Height To Mounting Surface (in)10.875
- Internal Inertia (lb-in²)58
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)2.098
- Maximum Torque (in-lb)3873
- Mounting Surface Diameter (in)4.25
- Output Overturning Moment Capacity (in-lb)8509
- Output Radial Capacity (lb)4004
- Output Thrust/Axial Capacity (lb)2759
Product Information
- Base Model500RGD12H28-90
- BrandCamco
- Product TypeRoller Gear Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRGS%2BSeries.tif%2Frename%2FRGS%2BSeries.png&w=3840&q=75)