Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-RGD-RGS
500RGS3H40-270 - RGS - Roller Gear Index Drives (Shaft Output)
500RGS3H40-270 - RGS - Roller Gear Index Drives (Shaft Output)
Email product details
Visit Product Series:
Mechanical Rotary Indexers-RGD-RGS
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
5.5
Internal Inertia (lb-in²)
45
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
7.359
Maximum Torque (in-lb)
6113
Output Overturning Moment Capacity (in-lb)
12959
Output Radial Capacity (lb)
3767
Output Shaft Diameter (in)
1.5
Output Thrust/Axial Capacity (lb)
1433
Cam Type
1
Imperial or Metric Product
Imperial
Show More
Product Information
Base Model
500RGS3H40-270
Brand
Camco
Product Type
Roller Gear Index Drive
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
RGD & RGS Series
500RGS2H40-270 - RGS -Roller Gear Index Drives (Shaft Output)
Add to quote
Explore
RGD & RGS Series
500RGD4H40-270 - RGD -Roller Gear Index Drives (Flange Output)
Add to quote
Explore