
CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES

Visit Product Series:
Mechanical Rotary Indexers-RGD-RGSUnit View
Dimensions / Applications
Technical Details
- Center Distance (in)1.9685039370079
- Center Thru Hole Diameter (in)0.59
- Height To Mounting Surface (in)4.8425196850394
- Internal Inertia (lb-in²)1.4
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)0.92
- Maximum Torque (in-lb)189
- Mounting Surface Diameter (in)1.7716535433071
- Output Overturning Moment Capacity (in-lb)1572
- Output Radial Capacity (lb)1775
- Output Thrust/Axial Capacity (lb)925
Product Information
- Base Model50RGD24H12-120_II
- BrandCamco
- Product TypeRoller Gear Index Drive
- Spindle Included?No