Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-RGD-RGS
50RGD4H14-180 - RGD - Roller Gear Index Drives (Flange Output)
50RGD4H14-180 - RGD - Roller Gear Index Drives (Flange Output)
Email product details
Visit Product Series:
Mechanical Rotary Indexers-RGD-RGS
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
1.9685039370079
Center Thru Hole Diameter (in)
0.59
Height To Mounting Surface (in)
4.8425196850394
Internal Inertia (lb-in²)
1.4
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.31
Maximum Torque (in-lb)
294
Mounting Surface Diameter (in)
1.7716535433071
Output Overturning Moment Capacity (in-lb)
1572
Output Radial Capacity (lb)
1775
Output Thrust/Axial Capacity (lb)
925
Show More
Product Information
Base Model
50RGD4H14-180
Brand
Camco
Product Type
Roller Gear Index Drive
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
RGD & RGS Series
50RGD3H14-180 - RGD -Roller Gear Index Drives (Flange Output)
Add to quote
Explore
RGD & RGS Series
50RGS8H14-90 - RGS -Roller Gear Index Drives (Shaft Output)
Add to quote
Explore