Destaco Logo

CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES

RGS -  Roller Gear Index Drives (Shaft Output)

50RGS24H12-120_IIRGS - Roller Gear Index Drives (Shaft Output)

Visit Product Series:

Mechanical Rotary Indexers-RGD-RGS

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)1.9685039370079
  • Internal Inertia (lb-in²)1.5
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)0.92
  • Maximum Torque (in-lb)189
  • Output Overturning Moment Capacity (in-lb)791
  • Output Radial Capacity (lb)379
  • Output Shaft Diameter (in)0.79
  • Output Thrust/Axial Capacity (lb)545
  • Cam Type2
  • Motionms

Product Information

  • Base Model50RGS24H12-120_II
  • BrandCamco
  • Product TypeRoller Gear Index Drive
  • Spindle Included?No