
CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES

Visit Product Series:
Mechanical Rotary Indexers-RGD-RGSUnit View
Dimensions / Applications
Technical Details
- Center Distance (in)3.1496062992
- Center Thru Hole Diameter (in)1.02
- Height To Mounting Surface (in)7.0866141732
- Internal Inertia (lb-in²)21.0
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)3.097
- Maximum Torque (in-lb)1965.0
- Mounting Surface Diameter (in)3.1496062992
- Output Overturning Moment Capacity (in-lb)7544.0
- Output Radial Capacity (lb)4790.0
- Output Thrust/Axial Capacity (lb)3470.0
Product Information
- Base Model80RGD4H24-270
- BrandCamco
- Product TypeRoller Gear Index Drive
- Spindle Included?No