
CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES

Visit Product Series:
Mechanical Rotary Indexers-RGD-RGSUnit View
Dimensions / Applications
Technical Details
- Center Distance (in)3.1496062992
- Internal Inertia (lb-in²)17.0
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)0.929
- Maximum Torque (in-lb)1779.0
- Output Overturning Moment Capacity (in-lb)2669.0
- Output Radial Capacity (lb)1189.0
- Output Shaft Diameter (in)1.18
- Output Thrust/Axial Capacity (lb)1246.0
- Cam Type1.0
- Imperial or Metric ProductMetric
Product Information
- Base Model80RGS3H24-180
- BrandCamco
- Product TypeRoller Gear Index Drive
- Spindle Included?No