Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-RGD-RGS
80RGS6H28-90_MSC_0.5 - RGS - Roller Gear Index Drives (Shaft Output)
80RGS6H28-90_MSC_0.5 - RGS - Roller Gear Index Drives (Shaft Output)
Email product details
Visit Product Series:
Mechanical Rotary Indexers-RGD-RGS
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
3.1496062992126
Internal Inertia (lb-in²)
19
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.707
Maximum Torque (in-lb)
2248
Output Overturning Moment Capacity (in-lb)
2669
Output Radial Capacity (lb)
1189
Output Shaft Diameter (in)
1.18
Output Thrust/Axial Capacity (lb)
1246
Cam Type
1
Motion
msc.50
Show More
Product Information
Base Model
80RGS6H28-90_MSC_0.5
Brand
Camco
Product Type
Roller Gear Index Drive
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
607 Series
607 - CLAMP, STRAIGHT-LINE ACTION
Add to quote
Explore
DLB Series
DLB-16-B-C-2-S - Base Linear Slide
Add to quote
Explore