
CAMCO RING DRIVES FOR AUTOMATION APPLICATIONS – RNG SERIES

Unit View
Dimensions / Applications
Technical Details
- Center Distance (in)17.3228346457
- Center Thru Hole Diameter (in)15.75
- Height To Mounting Surface (in)3.7401574803
- Internal Inertia (lb-in²)116178.0
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)951.0
- Maximum Torque (in-lb)55242.0
- Mounting Surface Diameter (in)43.3070866142
- Output Overturning Moment Capacity (in-lb)149376.0
- Output Radial Capacity (lb)36350.0
- Output Thrust/Axial Capacity (lb)16552.0
Product Information
- Base Model1100RNG16H40-330
- BrandCamco
- Product TypeRNG Drive - Mechanical Rotary Indexer
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRNG%2BSeries.tif%2Frename%2FRNG%2BSeries.png&w=3840&q=75)