Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
CAMCO RING DRIVES FOR AUTOMATION APPLICATIONS – RNG SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-RNG
1550RNG8H48-330 - Rng - Ring Drives
1550RNG8H48-330 - Rng - Ring Drives
Email product details
Visit Product Series:
Mechanical Rotary Indexers-RNG
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
26.3779527559
Center Thru Hole Diameter (in)
23.82
Height To Mounting Surface (in)
4.3307086614
Internal Inertia (lb-in²)
444210.0
Maximum Inertia Load at 20 indexes per minute (lb-in² x 1000)
7248.0
Maximum Torque (in-lb)
93757.0
Mounting Surface Diameter (in)
61.0236220472
Output Overturning Moment Capacity (in-lb)
227622.0
Output Radial Capacity (lb)
54330.0
Output Thrust/Axial Capacity (lb)
17417.0
Show More
Product Information
Base Model
1550RNG8H48-330
Brand
Camco
Product Type
RNG Drive - Mechanical Rotary Indexer
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
RNG Series
1550RNG12H48-330 - Rng - Ring Drives
Add to quote
Explore
RNG Series
1550RNG6H48-330 - Rng - Ring Drives
Add to quote
Explore