
CAMCO RING DRIVES FOR AUTOMATION APPLICATIONS – RNG SERIES

Unit View
Dimensions / Applications
Technical Details
- Center Distance (in)12.5984251969
- Center Thru Hole Diameter (in)8.46
- Height To Mounting Surface (in)3.5433070866
- Internal Inertia (lb-in²)27336.0
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)564.0
- Maximum Torque (in-lb)39860.0
- Mounting Surface Diameter (in)29.5275590551
- Output Overturning Moment Capacity (in-lb)61200.0
- Output Radial Capacity (lb)5580.0
- Output Thrust/Axial Capacity (lb)14550.0
Product Information
- Base Model750RNG12H40-330
- BrandCamco
- Product TypeRNG Drive - Mechanical Rotary Indexer
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRNG%2BSeries.tif%2Frename%2FRNG%2BSeries.png&w=3840&q=75)