Destaco Logo

Micro-Tool Palletizing Solutions

CPI-PAT-10T-08 - Plain Aluminum Tube, 1 Diameter, 1/12 Wall, 8 Long

CPI-PAT-10T-08Plain Aluminum Tube, 1 Inch Diameter, 1/12 Inch Wall, 8 Inch Long

Visit Product Series:

Microtooling Palletizing End Effectors-MT-H

Unit View

Dimensions / Applications

  • Length (in)8.0
  • Weight (lb)0.2
  • Product ApplicationHANDLING

Technical Details

  • Diameter (in)1.0
  • Wall Thickness (in)0.085
  • Spindle Included?No
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeTubing, Thin Wall
  • Used With Model/SeriesMicrotooling