Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
Micro-Tool Palletizing Solutions
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Cobot Solutions
Microtooling Palletizing End Effectors-MT-H
Email product details
Visit Product Series:
Microtooling Palletizing End Effectors-MT-H
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
10.0
Weight (lb)
0.24
Product Application
HANDLING
Technical Details
Diameter (in)
1.0
Wall Thickness (in)
0.085
Supplied?
No
Tube Size
1.00 in
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Tubing, Thin Wall
Spindle Included?
No
Used With Model/Series
Microtooling
CAD / Download
Resources
FAQs
Articles
Related Products
Booms Tubing
CPI-PAT-75T-10 - Plain Alum Tube 3/4In. X 10In. Long
Add to quote
Explore
Booms Tubing
CPI-PAT-50T-24 - Plain Alum Tube1/2 inch DiaX24 inch Long
Add to quote
Explore