Destaco Logo

Micro-Tool Palletizing Solutions

CPI-PAT-10T-14 : Thin Wall Aluminum Tubing

CPI-PAT-10T-14Tubing, Thin Wall

Visit Product Series:

Microtooling Palletizing End Effectors-MT-H

Unit View

Dimensions / Applications

  • Length (in)14.0
  • Weight (lb)0.33
  • Product ApplicationHANDLING

Technical Details

  • Diameter (in)1.0
  • Wall Thickness (in)0.085
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeTubing, Thin Wall
  • Spindle Included?No
  • Used With Model/SeriesMicrotooling