
Micro-Tool Palletizing Solutions

Unit View
Dimensions / Applications
- Length (in)24.0
- Weight (lb)0.57
- Product ApplicationHANDLING
Technical Details
- Diameter (in)1.0
- Wall Thickness (in)0.085
- Supplied?No
- Tube Size1.00 in
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeTubing, Thin Wall
- Spindle Included?No
- Used With Model/SeriesMicrotooling
Related Products
Micro-Tool Palletizing Solutions
CPI-PAT-10T-08 - Plain Al Tube, 1In Dia, 1/12In Wall, 8In Long
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075043076%2FTapered%2BAluminum%2BMain%2BBooms%2BCPI-HYD-TUBE%2B-%2B1025.jpg%2Frename%2FTapered%2BAluminum%2BMain%2BBooms%2BCPI-HYD-TUBE%2B-%2B1025.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FThin_Wall_Tube_CPI-PAT-10T-XX.jpg%2Frename%2FThin_Wall_Tube_CPI-PAT-10T-XX.png&w=3840&q=75)