
Micro-Tool Palletizing Solutions

Unit View
Dimensions / Applications
- Length (in)5.00
- Weight (lb)0.26
- Product ApplicationHANDLING
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeVacuum Arm
- Spindle Included?No
- Used With Model/SeriesMicrotooling I Structure
