Destaco Logo

NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

B8JG-1002-1 - ARM 002 (W, 2 PCS M10X16-912) * - 1 of 11
B8JG-1002-1 - ARM 002 (W, 2 PCS M10X16-912) * - 2 of 11
B8JG-1002-1 - ARM 002 (W, 2 PCS M10X16-912) * - 3 of 11
B8JG-1002-1 - ARM 002 (W, 2 PCS M10X16-912) * - 4 of 11
B8JG-1002-1 - ARM 002 (W, 2 PCS M10X16-912) * - 5 of 11
B8JG-1002-1 - ARM 002 (W, 2 PCS M10X16-912) * - 6 of 11
B8JG-1002-1 - ARM 002 (W, 2 PCS M10X16-912) * - 7 of 11
B8JG-1002-1 - ARM 002 (W, 2 PCS M10X16-912) * - 8 of 11
B8JG-1002-1 - ARM 002 (W, 2 PCS M10X16-912) * - 9 of 11
B8JG-1002-1 - ARM 002 (W, 2 PCS M10X16-912) * - 10 of 11
B8JG-1002-1 - ARM 002 (W, 2 PCS M10X16-912) *

B8JG-1002-1 - ARM 002 (W, 2 PCS M10X16-912) *

Visit Product Series:

NAAMS Power Clamp Arms

Unit View

Dimensions / Applications

Technical Details

  • SilencerNo
  • Supplied?No
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • Direct ConnectNo
  • Handle ColorRed
  • Product TypeNAAMS Clamp Arm
  • Sensor ReadyNo
  • Spindle Included?No
  • Toggle Lock PlusNo

Related Products