Destaco Logo

NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

B8JG-1007-1 : Lateral (NAAMS-style) arms for 82M-3, TCC, 52H-3E - 1 of 11
B8JG-1007-1 : Lateral (NAAMS-style) arms for 82M-3, TCC, 52H-3E - 2 of 11
B8JG-1007-1 : Lateral (NAAMS-style) arms for 82M-3, TCC, 52H-3E - 3 of 11
B8JG-1007-1 : Lateral (NAAMS-style) arms for 82M-3, TCC, 52H-3E - 4 of 11
B8JG-1007-1 : Lateral (NAAMS-style) arms for 82M-3, TCC, 52H-3E - 5 of 11
B8JG-1007-1 : Lateral (NAAMS-style) arms for 82M-3, TCC, 52H-3E - 6 of 11
B8JG-1007-1 : Lateral (NAAMS-style) arms for 82M-3, TCC, 52H-3E - 7 of 11
B8JG-1007-1 : Lateral (NAAMS-style) arms for 82M-3, TCC, 52H-3E - 8 of 11
B8JG-1007-1 : Lateral (NAAMS-style) arms for 82M-3, TCC, 52H-3E - 9 of 11
B8JG-1007-1 : Lateral (NAAMS-style) arms for 82M-3, TCC, 52H-3E - 10 of 11
B8JG-1007-1 : Lateral (NAAMS-style) arms for 82M-3, TCC, 52H-3E

B8JG-1007-1Lateral (NAAMS-style) arms for 82M-3, TCC, and 52H-3E power clamps

Visit Product Series:

NAAMS Power Clamp Arms

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Clamp Arm Length (in)5.31
  • ConfigurationLateral clamping arm
  • SilencerNo
  • Supplied?No
  • U-Hook Included?No

Product Information

  • Accessory TypeLateral Arm
  • BrandDESTACO
  • Direct ConnectNo
  • MaterialSteel
  • Product TypeNAAMS Clamp Arm
  • Sensor ReadyNo
  • Series Used On82M-3|52H-3E |TCC-2E
  • Spindle Included?No
  • Toggle Lock PlusNo
  • Used With Model/Series82M-3 (63mm Cylinder)|52H-3E (63mm Cylinder)|TCC-2E (63mm Cylinder)