
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES











Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1528-1 - 82G/M63 20MM ARM w/SCREWS
%3Afill(white)%2Fcatsy.1004%2FB8JG-1134-1_Thru-Hole-11mm_Length-275mm_Offset-25.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072072121%2FB8JG-1217-1_NAAMS_Arm%2B-%2B18997.jpg%2Frename%2FB8JG-1217-1_NAAMS_Arm%2B-%2B18997.png&w=3840&q=75)