Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
NAAMS Power Clamp Arms
B8JG-1032-1 - Clamping Arm
B8JG-1032-1 - Clamping Arm
Email product details
Visit Product Series:
NAAMS Power Clamp Arms
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Product Application
CLAMPING
Technical Details
Arm Offset
70
Clamp Arm Length (in)
6.50
Configuration
Lateral clamping arm
Silencer
No
Supplied?
No
U-Hook Included?
No
Product Information
Accessory Type
Lateral Arm
Brand
DESTACO
Direct Connect
No
Material
Steel
Product Type
NAAMS Clamp Arm
Sensor Ready
No
Series Used On
82M-3|52H-3E |TCC-2E
Spindle Included?
No
Toggle Lock Plus
No
Used With Model/Series
82M-3 (63mm Cylinder)|52H-3E (63mm Cylinder)|TCC-2E (63mm Cylinder)
CAD / Download
Resources
FAQs
Articles
Related Products
NAAMS Power Clamp Arms
B8JG-1012-1 - Arm 8JG-1012-1 W/2 M10X16-912
Add to quote
Explore
NAAMS Power Clamp Arms
B8JG-1310-1 - 20MM 8JG-1010-1 ARM w/FASTENERS
Add to quote
Explore